View all Harmony 9001 SK
Schneider Eletric 9001KA42 Picture

9001KA42

Schneider Eletric 9001KA42 Picture
9001KA42

30MM CONTACT BLOCK 1N/O LOGIC REED

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Contact block with protected terminals
    device short name
    9001K
    Complementary
    net weight
    0.045 kg
    contacts type and composition
    1 NC
    contact operation
    Logic reed
    contacts usage
    Hermetically sealed contacts
    positive opening
    With conforming to IEC 60947-5-2
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600-Q600 conforming to NEMA
    0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    rated breaking capacity
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C 852
    EN/IEC 60947-1
    UL 508
    JIS C 4520
    EN/IEC 60947-5-4
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony 9001K and SK pushbuttons, switches and pilot lights Ø 30 (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9001KA42: 30MM CONTACT BLOCK 1N/O LOGIC REED (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 03/06/14
    Size 3.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e
    panel thickness: 1 to 6 mm / 0.04 to 0.24 in.


Compare products: /