View all Harmony 9001 SK
Schneider Eletric 9001SKY203 Picture

9001SKY203

Schneider Eletric 9001SKY203 Picture
9001SKY203

CONTROL STATION + OPERATORS

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001KY
    product or component type
    Control station
    device short name
    9001SK
    provided equipment
    Label plate with START-STOP marking
    contact block name
    KA1
    KA3
    Complementary
    enclosure/cubicle description
    Wall-mounted enclosure with 2 cut-outs
    enclosure material
    Polymeric
    type of installation
    Indoor/outdoor
    control station composition
    2 push-buttons with 1 NO + 2 NC contacts
    connector type
    Screw clamp connector
    [Ue] rated operational voltage
    600 V
    [Ie] rated operational current AC
    10 A
    Environment
    NEMA degree of protection
    NEMA 4
    NEMA 3
    NEMA 1
    NEMA 13
    environmental characteristic
    Resistant against immersion in water
    Dust and oil resistant
    product certifications
    CSA LR25490 class 3211 03
    CE
    UL listed file E42259 CCN NKCR
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /