United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Class 8536/8736 Type S NEMA Starters
Schneider Eletric 9999SX11 Picture

9999SX11

Schneider Eletric 9999SX11 Picture
9999SX11

auxiliary contact Type S, 1 NO contact, internal, nonconvertible

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product Range
    Type S
    Component type
    Auxiliary Contact Module
    Used with
    contactor
    starter
    Complementary
    NEMA size
    00
    0
    2
    1
    auxiliary contact composition
    1 NO
    [Uc] control circuit voltage
    <= 600 V AC 50/60 Hz
    rated breaking capacity
    3 A at 120 V AC for inductive control circuit conforming to UL 508
    1.5 A at 240 V AC for inductive control circuit conforming to UL 508
    0.75 A at 480 V AC for inductive control circuit conforming to UL 508
    0.6 A at 600 V AC for inductive control circuit conforming to UL 508
    5 A at <= 600 V AC for resistive control circuit conforming to UL 508
    Environment
    product certifications
    UL listed
    CSA
    UL recognized
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9999SX11_ROHS_DECLARATION
    Description
    9999SX11_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    9999SX11_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9999SX11_ROHS_CHINA_DECLARATION
    Description
    9999SX11_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    9999SX11_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /