View all iTR
Schneider Eletric A9A15216 Picture

A9A15216

Schneider Eletric A9A15216 Picture
A9A15216

Acti 9 modular bell transfomer iTR - 230 V 50..60 Hz - output 8..12 V - 8 VA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iTR
    product or component type
    Transformer
    device short name
    ITR
    transformer type
    Bell transformer
    Complementary
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    output voltage
    8/12 V: +/- 15 % on load
    13/18 V: off load
    output short-circuit protection
    Built-in
    rated power in VA
    8 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    89 mm
    width
    36 mm
    depth
    60 mm
    colour
    White
    auxiliary connection terminal
    Tunnel type terminalsrigid 2.5 mm²
    Tunnel type terminalsflexible 2.5 mm²
    Tunnel type terminalsflexible with ferrule 2.5 mm²
    wire stripping length
    6 mm
    tightening torque
    0.5 N.m
    Environment
    standards
    EN 60742
    EN 61558-2-6
    IEC 61558-2-6
    product certifications
    NF
    IP degree of protection
    IP20 conforming to IEC 60529
    overvoltage category
    Class II with terminal shields in option
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -25…80 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /