United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all indication & tripping
Schneider Eletric A9A26961 Picture

A9A26961

Green premium brand logo
Schneider Eletric A9A26961 Picture
A9A26961
Green premium brand logo

voltage release - iMN - tripping unit - 48 VAC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product or component type
    Undervoltage release
    device short name
    IMN
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    48 V DC
    control type
    Standard
    9 mm pitches
    2
    Complementary
    range compatibility
    Acti 9 iC65
    Acti 9 ARA
    Acti 9 iDPN Vigi
    Acti 9 iID
    Acti 9 iSW-NA
    Acti 9 RCA
    Acti 9 iDPN (China version)
    Acti 9 iC60 double terminals miniature circuit breaker
    Acti 9 iC40
    local signalling
    Action indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    width
    18 mm
    colour
    White
    connections - terminals
    Clamp terminal - 1 cable(s) 9 mm² - rigid
    Clamp terminal - 2 cable(s) 2.8 mm² - rigid
    Clamp terminal - 1 cable(s) 7 mm² - flexible
    Clamp terminal - 2 cable(s) 2.8 mm² - flexible with cable end
    tightening torque
    1 N.m
    compatibility code
    IMN
    Environment
    standards
    EN/IEC 60947-5-1
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /