
Roll over image to zoom in

Acti9 iC60H RCBO plug on neutral - 1P+Ns - 16A - C - 10000A - 30mA - type A
Local distributor code:
405638598
A9D05816
[In] rated current:
Earth-leakage sensitivity:
Curve code:
EAN Code: 3606481369291
Plug on neutral cuts installation time by 50% and provides enhanced safety and reliability
Compact design is perfect for space-saving solutions
Padlockable in ON/OFF positions
Clip-on DIN rail mounting mode
20000 cycle mechanical durability
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
49
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No