United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti 9 iC60 RCBO
Schneider Eletric A9D09632 Picture

A9D09632

Schneider Eletric A9D09632 Picture
A9D09632

iDif K - earth leakage circuit breaker - 1P+N - C - 32A - 30mA - 4500A - AC-TYPE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product name
    IDif K
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IDif K
    poles description
    1P + N
    [In] rated current
    32 A at 30 °C
    curve code
    C
    earth-leakage sensitivity
    30 mA
    breaking capacity
    4500 A Icn at 230/240 V AC 50 Hz
    Complementary
    neutral position
    Left
    number of protected poles
    1
    network type
    AC
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230/240 V AC 50 Hz
    trip unit technology
    Thermal-magnetic
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage dependent
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    [Icw] rated short-time withstand current
    Icw: 250 A during 8/20 µs impulse withstand
    electrical insulation class
    Class II
    limitation class
    3
    [Ui] rated insulation voltage
    400 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    suitability for isolation
    Yes
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    YES
    9 mm pitches
    2
    height
    93 mm
    width
    18 mm
    depth
    70 mm
    net weight
    136 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    locking options description
    By padlocks
    connections - terminals
    Screw clamp terminal (upstream) 1…16 mm² rigid
    Screw clamp terminal (upstream) 1…16 mm² flexible
    Screw clamp terminal (downstream) 1…10 mm² rigid
    Screw clamp terminal (downstream) 1…10 mm² flexible
    wire stripping length
    14 mm for upstream connection
    11 mm for downstream connection
    tightening torque
    2 N.m upstream
    2 N.m downstream
    earth-leakage protection
    Integrated
    Environment
    standards
    IEC 61009-2-2
    IEC 61009-1
    product certifications
    SNI
    IP degree of protection
    IP20
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    iDif K-AD63 K C 6A…32A 1PN RCCB with overcurrent protection (RCBO) (Version 1.0)
    CAD file (on TraceParts) for A9D09632: iDif K - earth leakage circuit breaker - 1P+N - C - 32A - 30mA - 4500A - AC-TYPE (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate SE-87661 for RCBO iDif K according to IEC 61009-1:2010 +A1 +A2 and IEC 61009-2-2:1991 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /