United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all iKQ RCBO
Schneider Eletric A9D37840 Picture

A9D37840

Green premium brand logo
Schneider Eletric A9D37840 Picture
A9D37840
Green premium brand logo

iKQE - earth leakage circuit breaker - 1P + N - B curve - 40 A - 30 mA - 230 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product name
    IKQE RCBO
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    poles description
    1P + N
    [In] rated current
    40 A at 50 °C
    earthing system
    TN
    curve code
    B
    earth-leakage sensitivity
    30 mA
    breaking capacity
    10000 A Icn at 230 V AC 50/60 Hz
    Complementary
    neutral position
    Left
    number of protected poles
    1
    device location in system
    Outgoer
    network type
    AC
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    trip unit technology
    Thermal-magnetic
    residual current tripping technology
    Voltage dependent
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    [Icw] rated short-time withstand current
    Icw: 250 A during 8/20 µs impulse withstand
    [Ics] rated service breaking capacity
    10000 A at 230 V AC 50/60 Hz
    limitation class
    3
    [Ui] rated insulation voltage
    AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    suitability for isolation
    Yes
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    2
    height
    118 mm
    width
    18 mm
    depth
    82 mm
    net weight
    218 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles
    provision for padlocking
    Padlockable with padlock Ø 4 mm
    locking options description
    ON/OFF locking facilities
    connections - terminals
    Tunnel type terminal (top or bottom) 1…16 mm² rigid without cable end
    Tunnel type terminal (top or bottom) 1…10 mm² flexible without cable end
    Tunnel type terminal (top or bottom) 1…10 mm² flexible with cable end
    wire stripping length
    Power circuit: 13 mm for top or bottom connection
    tightening torque
    Power circuit: 2 N.m top or bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    BS EN 61009-1
    IP degree of protection
    IP20
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -15…60 °C
    ambient air temperature for storage
    -40…85 °C
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9D37840: iKQE - earth leakage circuit breaker - 1P + N - B curve - 40 A - 30 mA - 230 V (Version 2.0)
    iKQE RCBO 1P+N 6A…45A 10/30/100mA with overcurrent protection
    iKQE RCBO 1P+N 6A…45A 10/30/100mA with overcurrent protection
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate SE-87257 for iKQE RCBO according to IEC 61009-1:2010 +A1 +A2 and IEC 61009-2-2:1991 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16040505B for iKQE RCBO (Version 3.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    iC60 RCBO - EoLi (Version 1.1)
    Date 07/07/17
    Size 72 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    iC 60 RCBO - PEP (Version 2.0)
    Date 07/07/17
    Size 212.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /