Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   iDPN Vigi
Schneider Eletric A9D95620 Picture

A9D95620

Green premium brand logo
Schneider Eletric A9D95620 Picture
A9D95620
Green premium brand logo

iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product or component type
    Earth leakage circuit breaker
    product name
    IDPN Vigi+
    device short name
    IDPNN Vigi+
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    20 A at 30 °C
    network type
    AC
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Class AC
    breaking capacity
    6000 A Icn conforming to IEC 61009-1
    suitability for isolation
    Yes
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    trip unit technology
    Thermal-magnetic
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage dependent
    residual breaking and making capacity
    6000 A conforming to IEC 61009-1
    [Ui] rated insulation voltage
    400 V conforming to IEC 61009-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61009-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    2
    height
    96.1 mm
    width
    18 mm
    depth
    65.8 mm
    net weight
    136 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminals (top) - <= 16 mm² - rigid without cable end
    Tunnel type terminals (bottom) - <= 10 mm² - rigid without cable end
    wire stripping length
    Power circuit: 15 mm for top or bottom connection
    tightening torque
    Power circuit: 2.5 N.m top
    Power circuit: 2 N.m bottom
    Environment
    standards
    GB 16917.1
    IEC 61009-1
    product certifications
    CCC
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9D95620 : iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    Description
    iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D95620 : iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    Description
    iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    SLIM DPN Vigi+ Family - PEP (Version 2.1)
    Description
    SLIM DPN Vigi+ Family - PEP
    prp.document.label.format pdf
    Size 176.4 KB
    Date 17/03/16
    Description
    SLIM DPN Vigi+ Family - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D95620 : iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    Description
    iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/07/20
    Description
    iDPNN Vigi+ RCBO, C curve, 20A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.