United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all iDPN Vigi
Schneider Eletric A9D95632 Picture

A9D95632

Green premium brand logo
Schneider Eletric A9D95632 Picture
A9D95632
Green premium brand logo

iDPNN Vigi+ RCBO, C curve, 32A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product or component type
    Earth leakage circuit breaker
    product name
    IDPN Vigi+
    device short name
    IDPNN Vigi+
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    32 A at 30 °C
    network type
    AC
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Class AC
    breaking capacity
    6000 A Icn conforming to IEC 61009-1
    suitability for isolation
    Yes
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    trip unit technology
    Thermal-magnetic
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage dependent
    residual breaking and making capacity
    6000 A conforming to IEC 61009-1
    [Ui] rated insulation voltage
    400 V conforming to IEC 61009-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61009-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    2
    height
    96.1 mm
    width
    18 mm
    depth
    65.8 mm
    net weight
    136 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminals (top) - <= 16 mm² - rigid without cable end
    Tunnel type terminals (bottom) - <= 10 mm² - rigid without cable end
    wire stripping length
    Power circuit: 15 mm for top or bottom connection
    tightening torque
    Power circuit: 2.5 N.m top
    Power circuit: 2 N.m bottom
    Environment
    standards
    IEC 61009-1
    GB 16917.1
    product certifications
    CCC
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D95632_ROHS_DECLARATION
    Description
    A9D95632_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    A9D95632_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    SLIM DPN Vigi+ Family - PEP (Version 2.1)
    Description
    SLIM DPN Vigi+ Family - PEP
    Size pdf
    Size 176.4 KB
    Date 17/03/16
    Description
    SLIM DPN Vigi+ Family - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D95632_REACH_DECLARATION
    Description
    A9D95632_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    A9D95632_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    A9D95632_ROHS_CHINA_DECLARATION
    Description
    A9D95632_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    A9D95632_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /