
Roll over image to zoom in

1 videos
residual current breaker with overcurrent protection (RCBO), Acti9 iCV40, 1P+N, 6 A, C Curve, 6000 A, 30 mA, AC type
A9DE3606
Poles description:
[In] rated current:
Earth-leakage sensitivity:
Earth-leakage protection class:
EAN Code: 3606489444211
Dedicated to the small, medium and large buildings applications
VisiTrip offers a visible fault indicator for fast and optimized on-site servicing
VisiSafe offers a visible green strip with reinforced insulation for maintenance in better safety conditions
Environmentally friendly with 100% recyclable and recoverable materials
Standards compliance: IEC/EN 61009-2-1
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
18
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No