
Roll over image to zoom in

2 ways low level switch iCME 10 A 0,1..5 CA 0,05..3 CCA 2P U 1..440 VAC/VCCV CA
Local distributor code:
399364910
A9E15122
Contacts type and composition:
Control type:
Setting:
Lock type:
EAN Code: 3606480377006
Use Example: Voltage range from 30 mV to 600 V AC
Maximum Operating Voltage: 440V AC
Operating Frequency: 50/60Hz
Width in 9mm modules: 4
Operating Temperature: -20…+55°C
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No