
Roll over image to zoom in


1 videos
modular single phase power meter iEM2055 - 230V - 45A with comm Modbus - MID
A9MEM2055
EAN Code: 3606489566548
"Energy Meter for different applications"
"Compact size"
"Compact size 17.5mm width requires smaller foot print in panel"
"Modbus RS-485 communication port and pulse output for remote monitoring"
"Identify energy savings opportunties with precision accuracy of Class 1.0"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
28
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No