
Roll over image to zoom in

2 videos
Active arc fault detection RCBO, Acti9 iCV40H ARC, 1P + N, 10 A, C curve, 30 mA, type A-SI, 10000 A
A9TDFD610
[In] rated current:
EAN Code: 3606481906731
All-in-one protection in a simplified and compact form
Get an easy diagnosis through the diagnostic LED
spring terminals significantly reduce wiring time
Provides energy, voltage, current and power measures
Visi-Safe: Positive contact indication
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
67
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No