
Roll over image to zoom in

2 videos
Active arc fault detection RCBO, Acti9 iCV40H ARC, 1P + N, 32 A, C curve, 30 mA, type A-SI, 10000 A
A9TDFD632
[In] rated current:
EAN Code: 3606481906830
All-in-one protection in a simplified and compact form
Get an easy diagnosis through the diagnostic LED
Markable cable ends facilitate the cable installation in any type of application
Provides energy, voltage, current and power measures
Visi-Safe: Positive contact indication
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
85
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No