
Roll over image to zoom in

Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 300mA - A type
Local distributor code:
396735021
A9V06663
EAN Code: 3606480551819
Protection of installations against the risk of fire
Suitability for isolation according to EN/IEC 61009-1 and EN/IEC 61009-2-1 standards
Markable cable ends facilitate the cable installation in any type of application
Compliant with global RoHS/Reach regulation to protect your family and environment
Fault tripping is indicated by a red mechanical indicator on the front face
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No