

Vigi iC60 - earth leakage add-on block - 4P - 25A - 300mA - AC type
Local distributor code:
402644349
A9V44425
Discontinued on:8 Jul 2022
A9V44425 has not been replaced. Please contact your customer care centre for more information.
Poles description:
[In] rated current:
Earth-leakage sensitivity:
Earth-leakage protection class:
EAN Code: 3606480087417
Protection of persons against electric shock by indirect contact
Suitability for isolation according to IEC 61009-1 and IEC 61009-2-1 standards
Markable cable ends facilitate the cable installation in any type of application
Easy to install with unified terminal design and wiring indication
Compliant with global RoHS/Reach regulation to protect your family and environment
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
5
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No