Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Vigi iC60 - earth leakage add-on block - 2P - 25A - 300mA - A type
Local distributor code:
399368987

A9V54225

Poles description:

[In] rated current:

Earth-leakage sensitivity:

Earth-leakage protection class:

EAN Code: 3606480374531
Protection of installations against the risk of fire
Suitability for isolation according to EN/IEC 61009-1 and EN/IEC 61009-2-1 standards
Easy to install with unified terminal design and wiring indication
Compliant with global RoHS/Reach regulation to protect your family and environment
Fault tripping is indicated by a red mechanical indicator on the front face
Environmental Data
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No