Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Vigi iC60 - earth leakage add-on block - 4P - 63A - 30mA - SI type
Local distributor code:
402644734

A9V61463

Poles description:

[In] rated current:

Earth-leakage sensitivity:

Earth-leakage protection class:

EAN Code: 3606480087837
"Protection of persons against electric shock by direct contact"
"Suitability for isolation according to EN/IEC 61009-1 and EN/IEC 61009-2-1 standards"
"Easy to install with unified terminal design and wiring indication"
"Compliant with global RoHS/Reach regulation to protect your family and environment"
"Fault tripping is indicated by a red mechanical indicator on the front face"
Environmental Data
Total lifecycle Carbon footprint
8
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No