
Roll over image to zoom in

1 videos
Acti9 iID - Residual Current Circuit Breaker - 2P - 25A - 30mA - B-SI type
Local distributor code:
407193963
A9Z61225
Poles description:
[In] rated current:
Earth-leakage sensitivity:
Earth-leakage protection time delay:
EAN Code: 3606489502744
Protection of persons against electric shock by direct contact
Suitability for isolation according to IEC 61008-2-1, EN 61008-2-1 and IEC/EN 62423 standards
Easy to install with unified terminal design and wiring indication
Earth fault indication by a red mechanical indicator in front face
Compatible with Acti9 captive padlocking device
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
26
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No