United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Phaseo ABL7, ABL8
Schneider Eletric ABL7RM24025 Picture

ABL7RM24025

Green premium brand logo
Schneider Eletric ABL7RM24025 Picture
ABL7RM24025
Green premium brand logo

regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A

Show more characteristics
  • RRP
    100.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Phaseo
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    input voltage
    100...240 V AC phase to phase, terminal(s): L1-L2
    100...240 V AC single phase, terminal(s): N-L1
    output voltage
    24 V DC
    rated power in W
    60 W
    provided equipment
    Power factor correction filter conforming to IEC 61000-3-2
    input protection type
    Integrated fuse (not interchangeable)
    power supply output current
    2.5 A
    output protection type
    Against undervoltage, protection technology: tripping if U < 19 V
    Against short-circuits
    ambient air temperature for operation
    -25…55 °C (without)
    55…70 °C (with derating factor)
    Complementary
    input voltage limits
    170...264 V
    network frequency
    47...63 Hz
    inrush current
    90 A 1 ms
    cos phi
    0.5
    efficiency
    84 %
    output voltage limits
    22.2...28.8 V adjustable
    power dissipation in W
    11.4 W
    current consumption
    0.7 A at 240 V
    line and load regulation
    +/- 3 %
    residual ripple
    200 mV
    holding time
    >= 150 ms at 230 V
    connections - terminals
    For input connection: screw type terminals, connection capacity: 2 x 0.14...2 x 2.5 mm² AWG 26...AWG 14
    For output connection: screw type terminals, connection capacity: 4 x 0.14...4 x 2.5 mm² AWG 26...AWG 14
    marking
    CE
    mounting support
    35 x 7.5 mm symmetrical DIN rail
    Panel 2 screws, diameter : 4 mm
    35 x 15 mm symmetrical DIN rail
    operating position
    Vertical
    operating altitude
    2000 m
    output coupling
    Series
    Parallel
    name of test
    Electrostatic discharges conforming to EN/IEC 61000-4-2
    Induced electromagnetic field conforming to EN/IEC 61000-4-6
    Primary outage conforming to IEC 61000-4-11
    Radiated electromagnetic field conforming to EN/IEC 61000-4-3
    Rapid transient conforming to IEC 61000-4-4
    Surge conforming to EN/IEC 61000-4-5
    Conducted emissions on the power line conforming to EN 55022 class B
    Emission conforming to EN 50081-1
    Radiated emissions conforming to EN 55022 class B
    Harmonic current emission conforming to EN/IEC 61000-3-2
    status LED
    1 LED (green)output voltage:
    depth
    59 mm
    height
    100 mm
    width
    74 mm
    net weight
    0.255 kg
    Environment
    product certifications
    EAC
    CULus 508
    TUV 60950-1
    RCM
    KC
    standards
    CSA C22.2 No 60950-1
    UL 508
    environmental characteristic
    EMC conforming to EN 55022 class B
    EMC conforming to EN 61000-6-3
    EMC conforming to EN/IEC 61000-6-2
    EMC conforming to EN/IEC 61204-3
    Safety conforming to EN/IEC 60950-1
    Safety conforming to SELV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    0…90 % during operation
    0…95 % in storage
    overvoltage category
    Class II conforming to VDE 0106-1
    dielectric strength
    3000 V between input and output
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 442.5 KB
    Date 01/09/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ABL7RM24025: regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ABL7RM24025: regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 383.5 KB
    Date 15/01/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Description
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Description
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Description
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Regulated Switch Mode Power Supplies
    Dimensions


    a in mm

    a in in.

    a1 in mm

    a1 in in.

    ABL8MEM05040

    54

    2.12

    42

    1.65

    ABL8MEM12020

    54

    2.12

    42

    1.65

    ABL8MEM24003

    36

    1.41

    24

    0.94

    ABL8MEM24006

    36

    1.41

    24

    0.94

    ABL8MEM24012

    54

    2.12

    42

    1.65

    ABL7RM24025

    74

    2.91

    60

    2.36


  • Connections and Schema

    Regulated Switch Mode Power Supply
    Internal Wiring Diagram



    Regulated Switch Mode Power Supplies
    Series or Parallel Connection

    Series Connection


    (1)
    Two Shottky diodes Imin = power supply In and Vmin = 50 V

    Parallel Connection


    Family

    Series

    Parallel

    ABL 7RM/8MEM

    2 products max.

    2 products max.

    NOTE: Series or parallel connection is only recommended for products with identical references.


  • Performance Curves

    Regulated Switch Mode Power Supplies
    Derating

    The ambient temperature is a determining factor that limits the power an electronic power supply can deliver continuously. If the temperature around the electronic components is too high, their life will be significantly reduced.

    The nominal ambient temperature for the Modular range of Phaseo power supplies is 55°C. Above this temperature, derating is necessary up to a maximum temperature of 70°C (except for the ABL7RM24025 model).

    The graph below shows the power as a percentage of the nominal power that the power supply can deliver continuously, depending on the ambient temperature.


    X
    Maximum operating temperature (°C)
    (1)
    With an ABL7RM24025
    (2)
    With an ABL8MEM•••••


Compare products: /