View all Switched Rack PDU
Schneider Eletric AP8953 Picture

AP8953

Schneider Eletric AP8953 Picture
AP8953

Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
    Model Name
    Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
    Includes
    Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Maximum Total Current Draw per Phase
    32 A
    Output Connections
    (21) IEC 320 C13 (Battery Backup) , (3) IEC 320 C19 (Battery Backup)
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    200V , 208V , 230V
    Input Frequency
    50/60 Hz
    Input Connections
    IEC 309 32A 2P+E
    Cord Length
    3.05 meters
    Number of Power Cords
    1
    Acceptable Input Voltage
    220-240 VAC
    Maximum Line Current per phase
    32 A
    Maximum Input Current per phase
    32 A
    Load Capacity
    7400 VA
    Physical
    Net Weight
    7.59 kg
    Maximum Height
    1829.0 mm
    Maximum Width
    56.0 mm
    Maximum Depth
    46.0 mm
    Shipping Weight
    9.95 kg
    Shipping Height
    2040.0 mm
    Shipping Width
    165.0 mm
    Shipping Depth
    124.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    EN 55022 Class A , EN 55024 , EN 61000-3-2 , EN 61000-3-3 , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 400V Compatibility Chart (Version 5)
    Rack Power Distribution Unit (PDU) Pocket Guide (Version 2)
    User guide
    Date
    Size
    Add to My Documents
    MIB Reference Guide (Online Guide) (Version 0)
    Date 30/07/19
    Size 122.1 KB
    Rack Power Distribution Unit (PDU) Installation Instructions (Version 3)
    Rack Power Distribution Unit Display Module Installation (Version 1)
    Security Handbook for APC Network Management Cards AOS v5.x.x (Version 1)
    Security Handbook Network Enabled Devices AOS v6.6.X (Version 2)
    Release Notes Metered and Switched (AP8xxx) Rack Power Distribution Unit (PDU) v6.4.0 (Version 8)
    Switched Rack Power Distribution (AP89XX) Unit User Guide Firmware Version 5.X.X (Version 2)
    Release Notes AP7XXXB, AP8XXX Rack PDUs AOS/APP V 6.7.4 (Version 6)
    Switched Rack Power Distribution Unit User Guide, Firmware Version 6.7.4 (Version 10)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Rack Power Distribution Unit (PDU) Safety Information (Version 8)
    CAD
    Date
    Size
    Add to My Documents
    AP8953 - Rack PDU 2G, Switched, ZeroU, 32A, 230V (Version 0)
    AP8953_Visio Stencil - Rack PDU 2G Switched Zero U (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    VDE DE1-48267/M1 CB certificate for NextGen AP86XX, AP89XX rPDU (Version 2)
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters (Version 2)
    EI1490-4 EMC Test Certificate AP89xx NextGen Switched - FCC, ICES, VCCI, CE certification (Version 1)
    ACMA Supplier's Declaration of Conformity - AP89xx (Version 0)
    40032624 VDE Marks Approval for NextGen MPO rPDU - issued 2009-10-27 (Version 0)
    ACMA Supplier's DoC - Rack Power Distribution Units (Version 0)
    EU Declaration of Conformity - Rack Power Distribution Unit (PDU) (AP89XX) (Version 0)
    Declaration of Conformity CMIM Morocco_AP89XX Series (French) (Version 0)
    CCC Exemption Letter (Version 2)
    Date 26/08/19
    Size 4.4 MB
    AP8953 KTC approval for Korea (Version 1)
    Date 30/07/19
    Size 198.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Switched Rack Power Distribution Unit (PDU) (Version 0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Switched Rack Power Distribution Unit (PDU) (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    Switched Rack PDU AP8953 Overview and Specifications (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /