Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Tego Dial
Schneider Eletric APD1A32C12 Picture

APD1A32C12

Schneider Eletric APD1A32C12 Picture
APD1A32C12

PLATE KEYBO.XBLC1012 3H2L

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    depth
    100 mm
    height pitches number
    3
    number of devices
    1
    product compatibility
    XBLC 1012
    product destination
    XBL C1012
    XBL C5012
    XBL R581
    net weight
    0.215 kg
    terminal type
    Display with keypad
    width pitches number
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Plates for keyboards\XBL C DIN keyboard 10x12 mm - APD1A32C12 (Version 1.0)
    Files in document
    dwg
    41.1 KB
    dwf
    1.4 KB
    dxf
    40.2 KB
    wmf
    2.9 KB
    prp.document.label.format zip
    Size 85.7 KB
    Date 13/01/05
    Files in document
    dwg
    41.1 KB
    dwf
    1.4 KB
    dxf
    40.2 KB
    wmf
    2.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /