Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Tego Dial
Schneider Eletric APD1D15120 Picture

APD1D15120

Schneider Eletric APD1D15120 Picture
APD1D15120

PLATE D16 S24 1H2L OPEN

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    Complementary
    depth
    0 mm
    drilling diameter
    16 mm
    height pitches number
    1
    horizontal fixing centres
    24 mm
    mounting plate description
    Slotted
    number of openings
    5 openings
    net weight
    0.12 kg
    width pitches number
    2
    width pitch dimension
    24 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APD1P... Control console DialPACK (Version 3)
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.4 MB
    Date 01/04/00
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.3 MB
    Date 01/05/02
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 81.8 KB
    Date 13/01/05
    Files in document
    dwg
    40.1 KB
    dwf
    1.2 KB
    dxf
    37.8 KB
    wmf
    2.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /