Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   NetShelter CX Enclosures
Schneider Eletric AR4704 Picture

AR4704

Green premium brand logo Product Logo
Schneider Eletric AR4704 Picture
AR4704
Green premium brand logo Product Logo

NetShelter CX 15V Replacement Power Supply

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    Installation guide
    Physical
    depth
    11.63 cm
    height
    3.2 cm
    net weight
    0.35 kg
    width
    5.24 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    input voltage
    100 V
    110 V
    115 V
    120 V
    127 V
    200 V
    208 V
    220 V
    230 V
    240 V
    plug standard
    IEC 60320 C14
    Conformance
    product certifications
    C-Tick
    CCC
    PSE
    CUL listed
    standards
    EN 55022 class B
    EN 55024
    EN 61000-3-2
    EN 61000-3-3
    EN 61000-4-8
    EN/IEC 60950-1
    EN 61000-4-2
    EN 61000-4-3
    EN 61000-4-4
    EN 61000-4-6
    Packing Units
    Package 1 Weight
    0.6 kg
    Package 1 Height
    10 cm
    Package 1 width
    18 cm
    Package 1 Length
    13 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    2 year (manufacturer's defect)
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Fan Power Supply AR4704, 4705 Installation Instructions (Version V0)
    Description
    Installation instructions for 15V and 24V power supply units for NetShelter CX fans
    prp.document.label.format pdf
    Size 223.2 KB
    Date 29/03/17
    Description
    Installation instructions for 15V and 24V power supply units for NetShelter CX fans
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR4704 : AR4704_ROHS_DECLARATION
    Description
    AR4704_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    AR4704_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.