Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Altistart 22
Schneider Eletric ATS22C14S6 Picture

ATS22C14S6

Green premium brand logo
Schneider Eletric ATS22C14S6 Picture
ATS22C14S6
Green premium brand logo

soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altistart 22
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Pumps and fans
    component name
    ATS22
    network number of phases
    3 phases
    [Us] rated supply voltage
    230...600 V - 15...10 %
    motor power kW
    37 kW 230 V
    75 kW 400 V
    75 kW 440 V
    90 kW 500 V
    factory setting current
    124 A
    power dissipation in W
    82 W for standard applications
    utilisation category
    AC-53A
    type of start
    Start with torque control (current limited to 3.5 In)
    IcL starter rating
    140 A for connection in the motor supply line for standard applications
    IP degree of protection
    IP00
    Complementary
    assembly style
    With heat sink
    function available
    Internal bypass
    supply voltage limits
    195…660 V
    supply frequency
    50...60 Hz - 10...10 %
    network frequency
    45...66 Hz
    device connection
    In the motor supply line
    [Uc] control circuit voltage
    230 V - 15...10 % 50/60 Hz
    control circuit consumption
    20 W
    discrete output number
    2
    discrete output type
    Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    minimum switching current
    100 mA at 12 V DC (relay outputs)
    maximum switching current
    5 A 250 V AC resistive 1 relay outputs
    5 A 30 V DC resistive 1 relay outputs
    2 A 250 V AC inductive 0.4 20 ms relay outputs
    2 A 30 V DC inductive 7 ms relay outputs
    discrete input number
    3
    discrete input type
    (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
    discrete input voltage
    24 V <= 30 V
    discrete input logic
    Positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
    output current
    0.4...1 Icl adjustable
    PTC probe input
    750 Ohm
    communication port protocol
    Modbus
    connector type
    1 RJ45
    communication data link
    Serial
    physical interface
    RS485 multidrop
    transmission rate
    4800, 9600 or 19200 bps
    installed device
    31
    protection type
    Phase failure: line
    Thermal protection: motor
    Thermal protection: starter
    marking
    CE
    type of cooling
    Forced convection
    operating position
    Vertical +/- 10 degree
    height
    356 mm
    width
    150 mm
    depth
    229.5 mm
    net weight
    18 kg
    Motor power range AC-3
    30…50 kW at 200…240 V 3 phases
    55…100 kW at 380…440 V 3 phases
    55…100 kW at 480…500 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level A conforming to IEC 60947-4-2
    Damped oscillating waves level 3 conforming to IEC 61000-4-12
    Electrostatic discharge level 3 conforming to IEC 61000-4-2
    Immunity to electrical transients level 4 conforming to IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
    Voltage/current impulse level 3 conforming to IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    GOST
    CCC
    CSA
    UL
    C-Tick
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    noise level
    56 dB
    pollution degree
    Level 2 conforming to IEC 60664-1
    relative humidity
    0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C (without derating)
    40…60 °C (with current derating 2.2 % per °C)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without derating
    > 1000...< 2000 m with current derating of 2.2 % per additional 100 m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    13.32 kg
    Package 1 Height
    25 cm
    Package 1 width
    33 cm
    Package 1 Length
    41 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    4
    Package 2 Weight
    66.28 kg
    Package 2 Height
    73.5 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English15
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 02/03/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 13/09/15
    1) ATS22 - Quick Start ANNEX for UL 508 market (Version 05)
    Description
    SCCR and dedicated schematics for North American Market.
    prp.document.label.format pdf
    Size 321.9 KB
    Date 08/07/13
    Description
    SCCR and dedicated schematics for North American Market.
    prp.document.label.format pdf
    Size 467.5 KB
    Date 30/08/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 399.4 KB
    Date 20/04/16
    prp.document.label.format pdf
    Size 69.4 KB
    Date 22/10/12
    prp.document.label.format pdf
    Size 153 KB
    Date 04/01/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATS22C14S6 : soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    Description
    soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/07/20
    Description
    soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 177.9 KB
    Date 01/02/10
    prp.document.label.format pdf
    Size 243.5 KB
    Date 01/02/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATS22C14S6 : soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    Description
    soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/07/20
    Description
    soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 960.5 KB
    Date 30/06/10
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATS22C14S6 : soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    Description
    soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/07/20
    Description
    soft starter-ATS22-control 220V-power 230V(37kW)/400...440V(75kW)/500V(90kW)
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.1)
    Files in document
    exe
    326.5 MB
    Description
    Requires additional device DTM libraries download from our website
    prp.document.label.format zip
    Size 326.6 MB
    Date 19/03/20
    Files in document
    exe
    326.5 MB
    Description
    Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altistart DTM Library V12.0.0 (ATS22, ATS48) (Version V12.0.0)
    Files in document
    Description
    Altistart DTM Library V11.0.1 = ATS22 (V1.11.0.1) + ATS48 (V1.9.1.0)
    prp.document.label.format zip
    Size 71.7 MB
    Date 05/12/17
    Files in document
    Description
    Altistart DTM Library V11.0.1 = ATS22 (V1.11.0.1) + ATS48 (V1.9.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.