Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Variable speed drive, Altivar Process ATV600, ATV630, cabinet Integration, IP20, 22 kW, 380...480 V
Local distributor code:
408900935

ATV630D22N4Z

EAN Code: 3606489739775
"Embedded power measurement and energy dashboard"
"Embedded process monitoring and control"
"Stop and Go function to reduce energy consumption"
"Asset monitoring and protection"
"Drift monitoring"
Environmental Data
Total lifecycle Carbon footprint
6761
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Product contributes to saved and avoided emissions
information_stroke
This product could lead to emissions reductions during use phase under specific conditions.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Modbus splitter block - 10 RJ45 and 1 screw terminal block

LU9GC3

Ethernet ConneXium cable - shielded twisted pair straight cord - 2m - 2 x RJ45

490NTW00002