Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Variable speed drive, Altivar Process ATV600, ATV630, 30kW/40 hp, 500V/690 V, IP00

ATV630D30Y6

EAN Code: 3606481325181
"Embedded power measurement and energy dashboard"
"Embedded process monitoring and control"
"Energy saving"
"Asset monitoring and protection"
"Drift monitoring"
Environmental Data
Total lifecycle Carbon footprint
10794
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Product contributes to saved and avoided emissions
information_stroke
This product could lead to emissions reductions during use phase under specific conditions.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

+ Lifecycle Services

Motor circuit breaker, TeSys GV3, 3P, 40 A, magnetic, rotary handle, EverLink terminals

GV3L40

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 415 V AC 50/60 Hz coil

LC1D40AN7