United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerPact B Multistandard
Schneider Eletric BDL16025 Picture

BDL16025

Green premium brand logo
Schneider Eletric BDL16025 Picture
BDL16025
Green premium brand logo

PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 025
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    [In] rated current
    25 A
    poles description
    1P
    protected poles description
    1t
    control type
    Toggle
    mounting mode
    Clip-on (35 mm symmetrical DIN rail)
    By screws (plate)
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    D
    breaking capacity
    25 kA at 240 V AC 50/60 Hz conforming to UL 489
    Icu 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 480Y/277 V AC 50/60 Hz conforming to UL 489
    14 kA at 600Y/347 V AC 50/60 Hz conforming to UL 489
    25 kA at 208Y/120 V AC 50/60 Hz conforming to UL 489
    [Ue] rated operational voltage
    240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    trip unit protection functions
    LI
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    trip unit rating
    25 A at 40 °C
    magnetic hold current
    400 A
    magnetic tripping current
    600 A
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    mechanical durability
    15000 cycles conforming to IEC 947-1 Annex F ed 5.2
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex K ed 5.2 for In at 240 V
    connection pitch
    27 mm
    toggle padlocking (with accessories)
    Padlock in OFF or ON position
    connections - terminals
    Downside 1 Everlink lug wire size 2.5…70 mm² (AWG 14...AWG 2/0), fine stranded copper
    Upside 1 Everlink lug wire size 2.5…95 mm² (AWG 14...AWG 3/0), rigid or stranded aluminium/copper
    tightening torque
    5 N.m for 2.5…16 mm² (AWG 14...AWG 4)
    9 N.m for 25…95 mm² (AWG 3...AWG 3/0)
    Power wire stripping length
    20 mm
    quality labels
    CE
    standards
    GB 14048.2
    UL 489
    NMX J-266
    EN/IEC 60947-5-1
    EN/IEC 60947-2
    NEMA AB1
    CSA C22.2 No 5
    colour
    Grey (RAL 7016)
    9 mm pitches
    3
    height
    137 mm
    width
    27 mm
    depth
    80 mm
    net weight
    0.51 kg
    quantity per set
    Set of 1
    Environment
    product certifications
    UL
    IEC
    CCC
    EAC
    CSA
    NOM
    IP degree of protection
    Front cover: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    operating altitude
    2000 m without derating
    5000 m with derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    catalogue POWERPACT B Multistandard (Version 1.1)
    Description
    catalogue POWERPACT B Multistandard - the source files of this catalogue are Under number 547E
    Size pdf
    Size 22.1 MB
    Date 13/12/18
    Description
    catalogue POWERPACT B Multistandard - the source files of this catalogue are Under number 547E
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact B-Frame Multistandard Circuit Breakers - User Guide (Version 01)
    Description
    PowerPact B-Frame Multistandard Circuit Breakers - User Guide
    Size pdf
    Size 3.8 MB
    Date 01/12/16
    Description
    PowerPact B-Frame Multistandard Circuit Breakers - User Guide
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact B-Frame 1P Circuit Breakers (Version 02)
    Description
    1P Circuit Breakers
    Size pdf
    Size 4.5 MB
    Date 01/06/16
    Description
    1P Circuit Breakers
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 269.6 KB
    Date 08/06/16
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.5 KB
    Date 26/08/16
    CSA-CoC-70089262-PowerPact-BD-BG-BJ (Version 1.0)
    Description
    Moulded case circuit breakers, Powerpact BD, BG and BJ, 1-, 2-, 3- and 4- pole, 125A max, 600Y/347V ac maxfor 2-, 3- and 4-pole and 347V ac max for 1-pole.
    Size PDF
    Size 131.7 KB
    Date 25/08/16
    Description
    Moulded case circuit breakers, Powerpact BD, BG and BJ, 1-, 2-, 3- and 4- pole, 125A max, 600Y/347V ac maxfor 2-, 3- and 4-pole and 347V ac max for 1-pole.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    Description
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    Size pdf
    Size 195.3 KB
    Date 16/11/19
    Description
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    Description
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    Size pdf
    Size 195.3 KB
    Date 16/11/19
    Description
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    Description
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
    Size pdf
    Size 195.3 KB
    Date 16/11/19
    Description
    PowerPact-circuit breaker-25A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /