United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium SD2 & Motors
Schneider Eletric BRS2571A300 Picture

BRS2571A300

Schneider Eletric BRS2571A300 Picture
BRS2571A300

2-phase stepper motor - 0.64 N.m - shaft Ø6.35 mm - L=45mm - without brake - 3A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium SD2
    product or component type
    Motion control motor
    device short name
    BRS2
    motor type
    2-phase stepper motor
    Complementary
    maximum mechanical speed
    1800 rpm
    supply voltage limits
    12…48 V DC
    mounting support
    Flange
    motor flange size
    56.4 mm
    length
    45 mm
    number of motor stacks
    1
    centring collar diameter
    38 mm
    centring collar depth
    1.6 mm
    number of mounting holes
    4
    mounting holes diameter
    5 mm
    circle diameter of the mounting holes
    66.6 mm
    electrical connection
    Flying lead
    holding brake
    Without
    shaft end
    Smooth shaft
    second shaft
    Without second shaft end
    shaft diameter
    6.35 mm
    shaft length
    19 mm
    holding torque
    0.64 N.m
    rotor inertia
    0.18 kg.cm²
    resolution
    200 steps number of full steps per revolution
    1.8 ° step angle
    [In] rated current
    3 A
    resistance
    0.65 Ohm (winding)
    Environment
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without power derating
    relative humidity
    15…85 % without condensation
    IP degree of protection
    IP20 conforming to IEC/EN 60034-1
    temperature class
    B winding conforming to IEC/EN 60034-1
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Lexium SD2, SD3 catalogue (edition April 2012 - PDF) (Version 1.0)
    Motion_Control_Lexium_SD2&D3 (Version 1.0)
    Date 11/06/19
    Size 3.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Dimensions in mm

    L

    45

    Dimensions in in.

    L

    1.77


  • Performance Curves

    Torque Characteristics


    X :
    Speed of rotation in rpm
    Y :
    Torque in Nm
    1 :
    24 VDC
    2 :
    48 VDC


Compare products: /