View all IC
Schneider Eletric CCT15495 Picture

CCT15495

Schneider Eletric CCT15495 Picture
CCT15495

Acti 9 IC100kp+ 2C (1 - 99000 lux) SMART programmable twilight switch

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 IC
    product or component type
    Programmable twilight switch with time switch function
    device short name
    IC100kp+
    device application
    Building
    provided equipment
    twilight sensor outdoor
    load type
    incandescent lamp: 2600 W
    halogen lamp: 2600 W
    non-corrected fluorescent tube: 2300 VA
    serial-compensated fluorescent tube: 2300 VA
    parallel compensated fluorescent lamp: 730 VA (80 µF)
    compact fluorescent lamp: 170 W
    < 2 W LED lamp: 30 W
    > 2 W LED lamp: 200 W
    language
    English
    French
    Russian
    Spanish
    Italian
    Dutch
    Danish
    Croatian
    Hungarian
    Slovene
    Portuguese
    German
    Romanian
    Polish
    Swedish
    Norwegian
    Finnish
    Czech
    Complementary
    number of channels
    2
    maximum power consumption in W
    0.8 W standby
    [Ue] rated operational voltage
    230 V AC +10 % -15 % at 50/60 Hz
    maximum switching current
    10 A - 250 V AC pf = 0.6
    16 A - 250 V AC pf = 1
    minimum switching current
    10 mA 230 V AC
    100 mA 24 V AC/DC
    electrical insulation class
    Class II
    output type
    Dry contact
    accuracy
    +/- 0.25 s/day 25 °C
    contacts type and composition
    C/O
    maximum number of switchings
    84
    function available
    External input for override
    Holiday schedules
    Automatic winter/summer time changeover
    Time limited or permanent deactivation of on/off function
    Switch preselection
    control type
    By brightness detection
    By time schedule
    control button type
    4 push-buttons
    display type
    Backlit LCD
    information displayed
    Operating time counter (per channel)
    Time
    Day
    Output contact status
    Current program
    time delay range
    0…59 min (on)
    0…59 min (off)
    backup time
    10 years
    light intensity adjustment
    1…99000 lux
    connections - terminals
    2 x 0.5…2.5 mm² screw terminals solid or flexible
    1 x 2.5 mm² screw terminals solid or flexible with sleeve
    mounting support
    TH35 DIN rail conforming to EN 60715
    height
    92.6 mm
    width
    45 mm
    depth
    66.7 mm
    net weight
    138 g
    overvoltage category
    Class 3
    marking
    CE
    Environment
    ambient air temperature for operation
    -25…55 °C
    ambient air temp for storage/transportation
    -30…70 °C
    relative humidity
    90 %, non-condensing
    IP degree of protection
    IP20
    standards
    EN 60669-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Finnish
    • Hungarian
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    IC100kp+ 1C-SMART / IC100kp+ 2C-SMART (Version 9)
    IC100kp+ 1C-SMART / IC100kp+ 2C-SMART (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    IC100kp+ 2C-SMART (Version 1.0)
    Date 25/01/19
    Size 105.8 KB
    Date 25/01/19
    Size 29.2 KB
    Date 25/01/19
    Size 650.6 KB
    Date 25/01/19
    Size 45.2 KB
    Date 25/01/19
    Size 34.4 KB
    Date 25/01/19
    Size 210.2 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Optimize the light level inside a greenhouse (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Software - Updates
    Date
    Size
    Add to My Documents
    Kit LTS software V2 (Version 2.0.0.7)
    Date 15/04/19
    Size 5.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /