United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Eletric CR1F185Q7 Picture

CR1F185Q7

Green premium brand logo
Schneider Eletric CR1F185Q7 Picture
CR1F185Q7
Green premium brand logo

TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil

Show more characteristics
  • RRP
    693.80 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    185 A (at <40 °C) at <= 440 V AC AC-3
    275 A (at <40 °C) at <= 440 V AC AC-1
    170 A (at <40 °C) at <= 440 V AC AC-4
    motor power kW
    90 kW at 400 V AC 50/60 Hz (AC-4)
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    Irms rated making capacity
    2100 A
    rated breaking capacity
    1800 A at 220...440 V
    1600 A at 500 V
    600 A at 1000 V
    1200 A at 660/690 V
    [Icw] rated short-time withstand current
    1500 A 40 °C - 1 s
    1500 A 40 °C - 5 s
    1500 A 40 °C - 10 s
    920 A 40 °C - 30 s
    740 A 40 °C - 1 min
    500 A 40 °C - 3 min
    400 A 40 °C - 10 min
    associated fuse rating
    200 A aM at <= 440 V
    315 A BS88 at <= 440 V
    315 A gG at <= 440 V
    average impedance
    0.36 mOhm - Ith 275 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    12 W AC-3
    26 W AC-1
    connections - terminals
    Bars 2 cable(s) - busbar cross section: 25 x 3 mm
    Lugs-ring terminals 1 cable(s) 150 mm²
    Connector 1 cable(s) 150 mm²
    Power circuit: bolted connection
    tightening torque
    18 N.m
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 40 °C
    Complementary
    control circuit voltage limits
    Latching: 0.85...1.1 Uc
    Unlatching: 0.85...1.1 Uc
    average consumption
    1600 VA AC 50/60 Hz latching
    8 VA AC 50/60 Hz unlatching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -15…70 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    174 mm
    width
    168.5 mm
    depth
    181 mm
    net weight
    4.6 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English13
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Size pdf
    Size 8.6 MB
    Date 15/05/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 06/03/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.9 MB
    Date 16/01/17
    Files in document
    pdf
    2.2 MB
    pdf
    751.2 KB
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for CR1F185Q7: TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for CR1F185Q7: TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 638.6 KB
    Date 08/02/18
    Files in document
    stp
    410.1 KB
    pdf
    228.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 01/12/15
    Size pdf
    Size 302.6 KB
    Date 15/06/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 08/09/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys F magnetic latching contactor - 3P(3 NO) - 185 A - 380 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /