Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Performa
Schneider Eletric CSU4548110 Picture

CSU4548110

Green premium brand logo
Schneider Eletric CSU4548110 Picture
CSU4548110
Green premium brand logo

Performa - horizontal bracket - ZnAlMg - 82 mm x 144 mm x 42 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Performa
    product or component type
    Horizontal bracket
    quantity per set
    Set of 10
    Complementary
    permanent permissible load
    324 kg
    product destination
    Mesh tray 100 mm by bolt
    mounting support
    Wall
    material
    Steel (zinc+)
    atmospheric-corrosivity category
    C3/C4
    height
    82 mm
    width
    144 mm
    depth
    42 mm
    width compatibility
    100 mm
    surface treatment compatibility
    Zinc+
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays (Version 5.6)
    Description
    Performa mesh trays - Product catalogue
    prp.document.label.format pdf
    Size 14.1 MB
    Date 17/04/20
    Description
    Performa mesh trays - Product catalogue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4548110 : CSU4548110_ROHS_CHINA_DECLARATION
    Description
    CSU4548110_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    CSU4548110_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 429.7 KB
    Date 17/06/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4548110 : CSU4548110_ROHS_DECLARATION
    Description
    CSU4548110_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    CSU4548110_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4548110 : CSU4548110_REACH_DECLARATION
    Description
    CSU4548110_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    CSU4548110_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /