United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EVlink private company's car park
Schneider Eletric EVP2PE222FR Picture

EVP2PE222FR

Schneider Eletric EVP2PE222FR Picture
EVP2PE222FR

EVlink Parking Spare Part Enclosure Grey 22kW T2-TF RFID

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product name
    EVlink parking
    product or component type
    Enclosure
    device short name
    EVP2
    range compatibility
    EVlink parking EVF2 charging station
    EVlink parking EVW2 charging station
    poles description
    3P + N for power circuit
    1P + N for control circuit
    mounting mode
    Wall-mounted
    Floor-standing
    offer type
    Standard
    rated supply voltage
    230 V AC 50/60 Hz control circuit
    380...415 V AC 50/60 Hz power circuit
    earthing system
    TN
    IT
    TT
    socket-outlet number
    2
    socket-outlet type
    Left side: T2 / silver plated contacts
    Right side: TF / silver plated contacts
    maximum supply current
    32 A for T2
    10 A for TF
    Max power
    22 kW for T2
    2.3 kW for TF
    access control system
    Badge RFID conforming to ISO/IEC 14443
    Badge RFID conforming to ISO/IEC 15693
    Complementary
    control type
    2 red push-button, function: stop
    2 green illuminated push-button, function: start/unlock flap
    local signalling
    On charge: 2 LED (green) (flashing) on side
    Available: 2 LED (green) on front
    Reserved: 2 LED (orange) on front
    Not operational: 2 LED (red) on front
    web server
    Embedded
    Ethernet service
    Configuration via web server
    height
    625 mm
    width
    400 mm
    depth
    206 mm
    net weight
    20 kg
    colour
    Grey (RAL 7016)
    Environment
    IP degree of protection
    IP54 off load conforming to IEC 61851-1
    IP54 on load conforming to IEC 61851-1
    IK degree of protection
    IK10 charging station conforming to IEC 61851-22
    IK10 socket-outlet: T2 conforming to IEC 61851-22
    IK08 socket-outlet: TF conforming to IEC 61851-22
    ambient air temperature for operation
    -25…40 °C conforming to IEC 61851-22
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    0...2000 m conforming to IEC 61851-22
    relative humidity
    0…95 %
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Russian
    • Czech
    • French
    • Finnish
    • Italian
    • Hungarian
    • German
    • Norwegian
    • Dutch
    • Bulgarian
    Instruction sheet
    Date
    Size
    Add to My Documents
    EVlink Parking - EVF2S7P - EVF2S22P - EVW2S7P - EVW2S22P - EVP2PE - Electrical Diagrams (Version 02)
    EVlink Parking - EVF2S7P - EVF2S22P - EVW2S7P - EVW2S22P - Installation Guide (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /