Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all Easy9
Schneider Eletric EZ9R8R8DCU Picture

EZ9R8R8DCU

Schneider Eletric EZ9R8R8DCU Picture
EZ9R8R8DCU

8+8 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy9
    product or component type
    Consumer unit with incomer
    enclosure type
    Split board
    provided equipment
    1 x 100 A switch-disconnector
    earth/neutral terminal block
    2 x 80 A residual current device (RCD)
    type of front cover
    Opaque
    product compatibility
    Easy9 RCBO
    Easy9 switch
    Easy9 RCCB
    Easy9 MCB
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    16
    total number of 18 mm modules
    16
    number of horizontal rows
    1
    number of ways
    8 ways (RCD 1)
    8 ways (RCD 2)
    enclosure material
    Insulating material
    [In] rated current
    100 A
    [Ue] rated operational voltage
    230/240 V
    network frequency
    50 Hz
    type of rail
    DIN
    cable entry
    Knock-out
    downside connection
    Rear
    cable cross section
    1…25 mm² incoming
    comb busbar and distribution block compatibility
    YES
    height
    240 mm
    width
    510 mm
    depth
    127 mm
    colour
    White (RAL 9003)
    Environment
    standards
    BS EN 61439-3
    standards
    BS EN 61439-3
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9R8R8DCU : 8+8 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
    Description
    8+8 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    8+8 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /