Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Exclusive
Schneider Eletric G45ACCUN Picture

G45ACCUN

Schneider Eletric G45ACCUN Picture
G45ACCUN

Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exclusive
    product or component type
    Cooker control unit
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    White moulded matt
    quantity per set
    Set of 1
    Complementary
    rated current
    45 A at 230 V AC 50 Hz
    number of gangs
    2 gangs
    pilot light
    neon indicator
    fixing mode
    By screws M3.5 x 30 mm
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    36 mm
    width
    146 mm
    height
    86 mm
    net weight
    0.26 kg
    Environment
    standards
    BS EN 60669-1
    BS 5733
    BS 4177
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.285 kg
    Package 1 Height
    8.500 cm
    Package 1 width
    14.500 cm
    Package 1 Length
    4.000 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    G45ACCUN : Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    Description
    Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    G45ACCUN : Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    Description
    Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    G45ACCUN : Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    Description
    Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    Exclusive - cooker control unit - 2 gangs - neon indicator lamp - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.