Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Exclusive
Schneider Eletric GBLANK2G Picture

GBLANK2G

Schneider Eletric GBLANK2G Picture
GBLANK2G

Exclusive Square edge white moulded - blank plate - 2 gangs - matt white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exclusive
    aesthetic name
    Square edge white moulded
    product or component type
    Blank plate
    device presentation
    Complete product
    colour tint
    White
    Quantity per set
    Set of 10
    Complementary
    fixing mode
    By screws
    number of gangs
    2 gangs
    material
    Urea (carbamide)
    surface finish
    Matt
    height
    86 mm
    width
    146 mm
    depth
    11 mm
    net weight
    0.079 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GBLANK2G : Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
    Description
    Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/10/20
    Description
    Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GBLANK2G : Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
    Description
    Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/10/20
    Description
    Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.