Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Lexium SD3 & Motors
Schneider Eletric GBX080016K Picture

GBX080016K

Green premium brand logo
Schneider Eletric GBX080016K Picture
GBX080016K
Green premium brand logo

gearbox straight teeth GBX - Ø 80 mm - reduction 16:1 < 9 arc.min - 120 N.m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    Lexium 52
    Lexium 32
    Lexium 32i
    Lexium SD3
    Lexium ILS
    Lexium 62 ILM
    Lexium 62
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BMI (70 mm, 2 motor stacks)
    BMI (70 mm, 3 motor stacks)
    BMH (70 mm, 2 motor stacks)
    BMH (70 mm, 3 motor stacks)
    BSH (70 mm, 2 motor stacks)
    BSH (70 mm, 3 motor stacks)
    BMH (100 mm, 1 motor stacks)
    BSH (100 mm, 1 motor stacks)
    BRS3
    ILS (85 mm, 1 motor stacks)
    ILS (85 mm, 2 motor stacks)
    ILS (85 mm, 3 motor stacks)
    SH3
    MH3
    ILM
    gearbox external diameter
    80 mm
    reduction ratio
    16:1
    Complementary
    maximum torsional backlash
    9 arc.min
    torsional rigidity
    6.5 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    94 %
    maximum radial force Fr
    650 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    1200 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0.5 kg.cm²
    continuous output torque
    120 N.m at 100 rpm at 30 °C
    maximum output torque
    192 N.m at 100 rpm at 30 °C
    net weight
    2.6 kg
    Environment
    noise level
    60 dB at 1 m, no-load
    IP degree of protection
    Shaft output: IP54
    ambient temperature for operation
    -25…90 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 30/04/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GBX080016K : GBX080016K_ROHS_CHINA_DECLARATION
    Description
    GBX080016K_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    GBX080016K_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX080016K : GBX080016K_ROHS_DECLARATION
    Description
    GBX080016K_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    GBX080016K_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX080016K : GBX080016K_REACH_DECLARATION
    Description
    GBX080016K_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    GBX080016K_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    89.5

    40

    36

    4

    22.5

    6

    80

    60 h7

    20 h7

    M6 x 10

    70

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    3.52

    1.57

    1.42

    0.16

    089

    0.24

    3.15

    2.36 h7

    0.79 h7

    M6 x 0.39

    2.76


Compare products: /