Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Lexium SD3 & Motors
Schneider Eletric GBX120005K Picture

GBX120005K

Green premium brand logo
Schneider Eletric GBX120005K Picture
GBX120005K
Green premium brand logo

gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    Lexium 62 ILM
    Lexium 32
    Lexium 62
    Lexium SD3
    Lexium 52
    Lexium 28
    Lexium 32i
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BMI (100 mm, 2 motor stacks)
    BMI (100 mm, 3 motor stacks)
    BMH (140 mm, 1 motor stacks)
    BMH (140 mm, 2 motor stacks)
    BSH (100 mm, 4 motor stacks)
    BSH (140 mm, 1 motor stacks)
    BSH (140 mm, 2 motor stacks)
    BRS3
    BCH2 (100 mm, 1 motor stacks)
    BCH2 (100 mm, 2 motor stacks)
    BCH2 (130 mm, 1 motor stacks)
    BCH2 (130 mm, 2 motor stacks)
    BCH2 (130 mm, 3 motor stacks)
    BCH2 (130 mm, 4 motor stacks)
    SH3
    MH3
    ILM
    gearbox external diameter
    120 mm
    reduction ratio
    5:1
    Complementary
    maximum torsional backlash
    7 arc.min
    torsional rigidity
    12 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    96 %
    maximum radial force Fr
    1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    2100 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    1.53 kg.cm²
    continuous output torque
    195 N.m at 100 rpm at 30 °C
    maximum output torque
    312 N.m at 100 rpm at 30 °C
    net weight
    6 kg
    Environment
    noise level
    65 dB at 1 m, no-load
    IP degree of protection
    Shaft output: IP54
    ambient temperature for operation
    -25…90 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 30/04/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GBX120005K : gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/05/20
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX120005K : gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/05/20
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX120005K : gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/05/20
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 5:1 < 7 arc.min - 195 N.m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    99.5

    55

    50

    5

    28

    8

    115

    80 h7

    25 h7

    M10 x 16

    100

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    3.92

    2.17

    1.97

    0.19

    1.10

    0.31

    4.53

    3.15 h7

    0.98 h7

    M10 x 0.63

    3.94


Compare products: /