Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Exclusive
Schneider Eletric GCKRN50A2G Picture

GCKRN50A2G

Schneider Eletric GCKRN50A2G Picture
GCKRN50A2G

Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Switch with indicator lamp
    device presentation
    Complete product
    colour tint
    White
    Quantity per set
    Set of 5
    Complementary
    switch function
    2-pole
    control type
    Dolly switch
    number of gangs
    2 gangs
    pilot light
    Red neon indicator
    device mounting
    Wall mounted
    rated current
    50 A at 230 V AC
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    height
    86 mm
    width
    146 mm
    depth
    36 mm
    net weight
    0.208 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GCKRN50A2G : Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
    Description
    Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/10/20
    Description
    Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GCKRN50A2G : Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
    Description
    Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 22/10/20
    Description
    Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.