

1 videos
GGBGU34102USBAWPC
Discontinued on:9 Jun 2025
GGBGU34102USBAWPC has not been replaced. Please contact your customer care centre for more information.
EAN Code: 3606489445898
A USB charging solution which offers a simple solution modern day technology requirements
Double USB socket 2.1A
Single 13A switched socket
Ultra slim profile with a 1.5mm plate thickness providing a design led alternative to traditional accessories
Tamperproof front plates with a 4 Point front plate secure connection
Environmental Data
Total lifecycle Carbon footprint
24
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No