

"Ultimate LED el. grid dimmer RC 100W BPC( Subject to availability)"
Local distributor code:
407005190
GGBGUGEMDIMLBPC
Discontinued on:9 Jun 2025
GGBGUGEMDIMLBPC has not been replaced. Please contact your customer care centre for more information.
EAN Code: 3606489478315
Electronic dimmer suitable for halogen lamps up to 200W, LED up to 100W and incandescent lamps up to 200W
Operational voltage 220/230 V AC 50 Hz
Once wired, the module clips in, securely, to the mounting grid and saving installation time
Trailing edge control
Designed to fit Schneider grid plates
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No