View all Lisse
Schneider Eletric GGBL70042BSBS Picture

GGBL70042BSBS

Schneider Eletric GGBL70042BSBS Picture
GGBL70042BSBS

Lisse - USB Charger 1gang 2 module Satin Brass with Black Interior

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    USB charger
    provided equipment
    USB charger
    quantity per set
    Set of 1
    type of packing
    Bag
    colour tint
    Interior: black
    Cover plate: polished chrome
    surface finish
    Brushed finish
    Complementary
    number of modules
    2 modules
    number of gangs
    1 gang
    device mounting
    Wall mounted
    [Ue] rated operational voltage
    250 V AC 50 Hz
    output voltage
    5 V DC 3.1 A
    number of terminals
    2 terminal connectors
    material
    Stainless steel
    protection type
    Overheating protection
    fixing mode
    Concealed screws
    height
    87 mm
    width
    87 mm
    depth
    34 mm
    type of installation
    Indoor
    Environment
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    0…60 °C
    standards
    BS EN 60950
    product certifications
    EN 60950
    electrical insulation class
    Class II
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    1G 2 Module 3.1A USB Outlet (Version 1.0)
    Date 29/08/17
    Size 448.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 18/10/17
    Size 703.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /