View all Lisse
Schneider Eletric GGBL7071C5S Picture

GGBL7071C5S

Schneider Eletric GGBL7071C5S Picture
GGBL7071C5S

Lisse - data socket - 1 gang RJ45 Cat 5e

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Data socket
    device presentation
    Complete product
    data socket type
    RJ45 - category 5e
    colour tint
    Matt white
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    number of gangs
    1 gang
    communication network type
    RJ45
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    39 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.063 kg
    Environment
    standards
    BS EN 41003
    ANSI/TIA-568-C.2
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /