View all Lisse
Schneider Eletric GGBL7072C5BSBS Picture

GGBL7072C5BSBS

Schneider Eletric GGBL7072C5BSBS Picture
GGBL7072C5BSBS

Lisse - Data - 2 gang RJ45 Cat 5e Satin Brass with Black Interior

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Data socket
    device presentation
    Complete product
    data socket type
    RJ45 - category 5e
    colour tint
    Interior: black
    Cover plate: satin brass
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    number of gangs
    2 gangs
    communication network type
    RJ45
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    39 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.12 kg
    Environment
    standards
    ANSI/TIA-568-C.2
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /