United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL7072C5WSSS Picture

GGBL7072C5WSSS

Schneider Eletric GGBL7072C5WSSS Picture
GGBL7072C5WSSS

Lisse - Data - 2 gang RJ45 Cat 5e Stainless Steel with White Interior

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Data socket
    device presentation
    Complete product
    data socket type
    RJ45 - category 5e
    colour tint
    Cover plate: stainless steel
    Interior: white
    quantity per set
    Set of 1
    Complementary
    number of gangs
    2 gangs
    communication network type
    RJ45
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    39 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.12 kg
    Environment
    standards
    ANSI/TIA-568-C.2
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wiring Accessories Product Catalogue (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    AR1817 Ed C Electric Accessories (Version 0)
    Date 23/08/17
    Size 936.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /