United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL707445510BSBS Picture

GGBL707445510BSBS

Schneider Eletric GGBL707445510BSBS Picture
GGBL707445510BSBS

Lisse - Data - TV/FM/2xSAT & 1 gang RJ45 Cat 5 & TV Return Satin Brass

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Data socket
    device presentation
    Complete product
    colour tint
    Interior: black
    Cover plate: satin brass
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    net weight
    0.286 kg
    Environment
    standards
    BS EN 41003
    ANSI/TIA-568-C.2
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wiring Accessories Product Catalogue (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /