View all Lisse
Schneider Eletric GGBL707445511BSBS Picture

GGBL707445511BSBS

Schneider Eletric GGBL707445511BSBS Picture
GGBL707445511BSBS

Lisse - Data - TV/FM/2xSAT & 1 gang RJ45 Cat 5 & 1 gang RJ11/12 Satin Brass

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Data socket
    device presentation
    Complete product
    colour tint
    Interior: black
    Cover plate: satin brass
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    net weight
    0.248 kg
    Environment
    standards
    ANSI/TIA-568-C.2
    BS EN 41003
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /