View all Lisse
Schneider Eletric GGBL70746110BSBS Picture

GGBL70746110BSBS

Schneider Eletric GGBL70746110BSBS Picture
GGBL70746110BSBS

Lisse - TV/FM/2xSAT&Tel&TV Return -Quadplex BT Secondary &TV Return Satin Brass

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    TV telephone socket
    number of gangs
    4 gangs
    colour tint
    Interior: black
    Cover plate: satin brass
    Complementary
    number of outputs
    6
    TV socket type
    Individual (independant)
    TV connector
    2 male IEC
    radio connector
    Female IEC 1
    SAT connector
    2 F type
    telephone socket type
    Secondary
    installation direction
    Straight
    device mounting
    Flush
    device presentation
    Complete product
    fixing mode
    Concealed screws
    surface finish
    Brushed finish
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    net weight
    0.276 kg
    quantity per set
    Set of 1
    type of packing
    Bag
    material
    Stainless steel
    Environment
    telephone connector
    British 1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /