United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL7081456 Picture

GGBL7081456

Schneider Eletric GGBL7081456 Picture
GGBL7081456

Lisse Square edge white moulded - Triplex TV/FM/SAT & Single RJ45 Cat 6

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    TV FM SAT DATA socket
    TV socket type
    Intermediate
    Complementary
    number of outputs
    4
    TV connector
    1 male IEC
    radio connector
    Female IEC 1
    SAT connector
    1 F type
    data socket type
    1 x straight RJ45 Cat. 6 UTP shutter
    device mounting
    Flush
    device presentation
    Complete product
    fixing mode
    By screws
    colour tint
    White
    surface finish
    Semi-matt
    material
    Urea (carbamide)
    width
    148.5 mm
    height
    87 mm
    depth
    39 mm
    net weight
    0.167 kg
    quantity per set
    Set of 5
    type of packing
    Carton
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wiring Accessories Product Catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /